??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-40 - Installation housing, HaloX® 180 with tunnel 325
Bill of material
1282-40
CNSORDERNO
Article number
1282-40
BZ
Designation
Installation housing, HaloX® 180 with tunnel 325
LOD
Level of details
SYS
System
HaloX® 180
ELL
Installation diameter luminaire / loudspeaker
0-180 mm
ELLMAX
max. installation depth for luminaire / loudspeaker
110 mm
LL
LED wattage max
35 W
LLNHT
Lamp wattage LV/HV/TC max
75 W
GD
Housing diameter Ø
210 mm
TF
Depth incl. front part
120 mm
TL
Tunnel length
325 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
CNSMASSEXACT
Individual net weight
524.500 g
CNSVOLUMEEXACT
Single volume
13.680 L
CNSEAN
EAN code
4013456547025
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180 with tunnel 325 Installation in: on-site mixed concrete Installation diameter: 180 mm For operating devices up to max.: 280 mm x 90mm x 50mm Depth incl. front part: 120 mm Wattage LED max.: 35 W Wattage LV/HV/TC max.: 75 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker ___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Art. No.: 1282-40 / 920 858 369
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...