您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: KAISER
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
1282-75
KAISER
Housing for lamps & loudspeakers
Powered by
CAD模型選擇
{kaiser/gehaeuse_fuer_leuchten_lautsprecher/1282_75.prj},{NB=1282-75(2,1,1)},{ELLMAX=110},{LL=35},{LLNHT=75},{GD=210},{TF=120},{TL=190},{TB=140},{TH=85},{RK=4},{OP=10},{CNSMASSEXACT=596.500},{CNSVOLUMEEXACT=11.760},{VERS=1},{CNSORDERNO=1282-75},{BZ=Einbaugehäuse, HaloX® 180 mit Tunnel 190, m. Universal-Frontteil f. Magnetaufnahme, für Plattendecken},{SYS=HaloX® 180},{ELL=0-180},{IP=-},{CNSEAN=4013456548459},{INFOLINK=HTML (Online)},{LOD=2},{COVER=1},{COVER2=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
KAISER
Description
1282-75 - Installation housing, HaloX® 180 with tunnel 190, with universal front part for recess, for slab ceilings, one-part
Bill of material
1282-75
CNSORDERNO
Article number
1282-75
BZ
Designation
Installation housing, HaloX® 180, with tunnel 190, with universal front part for recess, for slab ceilings
LOD
Level of details
300
200
300
200
SYS
System
HaloX® 180
ELL
Installation diameter luminaire / loudspeaker
0-180
mm
ELLMAX
max. installation depth for luminaire / loudspeaker
110
mm
LL
LED wattage max.
35
W
LLNHT
Lamp wattage LV/HV/TC max.
75
W
GD
Housing diameter Ø
210
mm
TF
Depth incl. front part
120
mm
TL
Tunnel length
190
mm
TB
Tunnel width
140
mm
TH
Tunnel height
85
mm
RK
Combination entry for M20/M25 conduits
4
CNSMASSEXACT
Individual net weight
596.500
g
CNSVOLUMEEXACT
Single volume
11.760
L
CNSEAN
EAN code
4013456548459
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180, with universal front part for recess For recess Installation diameter: 180 mm Depth incl. front part: 120 mm Wattage LED max.: 35 W Wattage LV/HV/TC max.: 75 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker ___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Art. No.: 1282-75
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...