??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1292-10 - Instal. housing front ring KompaX®
Bill of material
1292-10
CNSORDERNO
Art. No.
1292-10
BZ
Designation
Instal. housing front ring KompaX®, ceiling exit Ø 145 mm
LOD
Level of details
DA
Ceiling exit (CE) Ø
145 mm
LB
Min. luminaire covering Ø
152 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
23.800 g
CNSVOLUMEEXACT
Single volume
1.061 l
CNSEAN
EAN code
4013456335752
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plastic front part for ceiling exit (CE) Diameter 145 mm Luminaire trim min. diameter 152 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1292-10
ETIM40
ETIM 40
EC002472
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in