??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-00 - Installation housing KompaX® 1
Bill of material
1293-00
CNSORDERNO
Article number
1293-00
BZ
Designation
Installation housing KompaX® 1, for on-site concrete
LOD
Level of details
L
Length
585 mm
B
Width
440 mm
T
Depth
131 mm
DA
Installation diameter luminaire / loudspeaker
160-300 mm
LL
LED wattage max.
45 Watt
LLEI
Lamp wattage LV/HV/TC max.
90 Watt
CNSMASSEXACT
Individual net weight
1794 g
CNSVOLUMEEXACT
Single volume
21.9 l
CNSEAN
EAN code
4013456330214
ETIM40
ETIM 40
EC000414
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Installation housing Kompax® 1 Installation in: on-site mixed concrete Exit opening, diameter: ____________ Luminaire installation height: _________________ (max. 200mm) Wattage max.: ______________ Projection of ballast (AL): _____________ Dimension of ballast (LxWxH):______________ Ceiling thickness __________________ Fire protection class F:___ (please complete all fields) Art. No.: 1293-00
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...