??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-97 - Instal. hsng. Replacement min. fibreboard
Bill of material
1293-97
CNSORDERNO
Art. No.
1293-97
BZ
Designation
Instal. hsng. replace. min. fibreboard, for KompaX® 1, Ø 340, H: 12.5 mm, for on-site concrete
FA
for Art. No.
1293-27
LOD
Level of details
CNSMASSEXACT
Individual net weight
355.000 g
CNSVOLUMEEXACT
Single volume
4.406 l
CNSEAN
EAN code
4013456533868
INFOLINK
Data sheet
HTML (Online)
ETIM40
ETIM 40
EC000414
INFOTEXT
KompaX® (1+2) – replacement mineral fibreboard for Art. No. 1293-27
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in