??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
KAISER
Description
1299-62 - Installation housing, HaloX® 180&250
Bill of material
1299-62
CNSORDERNO
Article number
1299-62
BZ
Designation
Installation housing, HaloX® 180&250, Wall inst. set, inst. height up to 150mm
LOD
Level of details
L
Length
150 mm
CNSMASSEXACT
Individual net weight
50.900 g
CNSEAN
EAN code
4013456548053
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180/250, wall installation set Luminaire installation height up to: 150 mm 2-part consisting of support element and seating bearing Art. No.: 1299-62
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.