您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: KAISER
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9350-21
KAISER
Housing for lamps & loudspeakers
Powered by
CAD模型選擇
{kaiser/gehaeuse_fuer_leuchten_lautsprecher/9350_21.prj},{NB=9350-21(2)},{CNSORDERNO=9350-21},{L=368},{B=268},{T=60},{LI=300},{BI=200},{TI=57},{M25=4},{LSF=4},{LSF2=4},{OP=10},{CNSMASSEXACT=367},{CNSVOLUMEEXACT=4.06},{BZ=Einbaugehäuse EnoX, für Leuchten oder Lautsprecher, luftdicht, 368 x 268 x 60 mm},{IP=-},{CNSEAN=4013456532885},{INFOLINK=HTML (Online)},{LOD=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
KAISER
Description
9350-21 - Installation housing Enox
Bill of material
9350-21
CNSORDERNO
Art. No.
9350-21
BZ
Designation
Installation housing Enox, for luminaires or loudspeakers, air-tight, 368 x 268 x 60 mm
LOD
Level of details
300
200
300
200
L
Length
368
mm
B
Width
268
mm
T
Depth
60
mm
LI
Internal length
300
mm
BI
Internal width
200
mm
TI
Internal depth
57
mm
M25
Conduit entries for DIN EN conduit up to Ø 25 mm
4
LSF
Cable entries 3 x 1.5 mm²
4
LSF2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
4
CNSMASSEXACT
Individual net weight
367
g
CNSVOLUMEEXACT
Single volume
4.06
l
CNSEAN
EAN code
4013456532885
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
EnoX luminaire and loudspeaker housing for the installation of luminaires, loudspeakers, displays and much more Minimum internal spacing: 40 mm peripheral integrated strain relief (retention force) acc. to DIN VDE 0606 / DIN EN 60670-1 only for insulation material with heat resistance > 250 °C Use only tested heat-resistant cables (N2 GMH 2G) and temperature-resistant terminals (e.g. T100) for installation accessories up to LxW 120 x 220 mm or Ø 120 mm Heat deformation resistance up to 220°C with 4 screws (FX4) length 368 mm width 268 mm depth 60 mm internal length 300 mm internal width 200 mm internal depth 57 mm Conduit entries for DIN EN conduit up to Ø 25 mm: 4 cable entries 3 x 1.5 mm²: 4 cable entries 3 x 2.5 mm² or 5 x 1.5 mm²: 4
ETIM40
ETIM 40
EC000414
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...