??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9059-53 - Air-tight sleeves for conduits
Bill of material
9059-53
CNSORDERNO
Order number
9059-53
CNSEAN
EAN-Code
4013456532915
BZ
Designation
Air-tight sleeves for conduits
LOD
Level of Details
ALR
Number of cables/conduits
1 ST
DLR
Diameter of cable / pipe
75 - 90 mm
L
Length
230 mm
B
Width
230 mm
H
Height
50 mm
PA
Dispatch
4 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Air-tight sleeve for sealing conduit and cable entries in the interior of air-tight building shells.· extremely strong adhesion· For guaranteed air-tight feed-throughs, especially in the attic· 10 types for different conduit and cable diameters· Suitable for moisture barrier foils, sarking membranes, OSB boards *
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.