??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9192-22 - Universal installation housing with mineral fibreboard
Bill of material
9192-22
CNSORDERNO
Order number
9192-22
CNSEAN
EAN code
4013456532250
BZ
Designation
Universal installation housing with mineral fibreboard
LOD
Level of Details
L
Length
240 mm
B
Width
140 mm
T
Depth
72 mm
FR
Cut hole Ø
4 x 68 mm
MO
maximum opening size
170 x 105 mm
GEM
For devices with an installation depth of max.
55 mm
AO20
Break-out openings Ø 20 mm
8
AO25
Break-out openings Ø 25 mm
2
AO32
Break-out openings Ø 32 mm
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Universal installation housings for a wide range of device installations always ensure optimum space for all kinds of devices. The intelligent housing design ensures stability and a secure fit in the wall. · For displays, LED lamps and much more · For installing almost all shapes and sizes · Mineral fibreboard allows individual installation opening · With FX4 quick assembly technology
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    KAISER
    9192-91 - Junction casing 240 x 140 x 72 mm