??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9799-77.02 - Quickbox Maxi sound insulation box 2x1
Bill of material
9799-77.02
CNSORDERNO
Art. No.
9799-77.02
ENO
E number
372632109
BZ
Designation
Quickbox Maxi sound insulation box 2x1, Ø83mm,for sound insulation walls class A*, 145 x 83 x 73.5 mm
LOD
Level of details
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox Maxi sound insulation boxes for cavity wall installation Length x Width x Depth: 145 x 83 x 73.5 mm Made of TPE, PC/ ABS, halogen-free Cut hole Ø: 83mm Conduit entries M25: 2x combination: 2x1 Art. No.: 9799-77.02 / E No 372 632 109
KOMB
Combination
2x1
FR
Cut hole Ø
83 mm
RF
Conduit entries up to M25
2 mm
L
Length
145 mm
B
Width
83 mm
T
Depth
73.0 mm
CNSMASSEXACT
Individual net weight
162.36 g
CNSVOLUMEEXACT
Single volume
1.467 l
CNSEAN
EAN code
7611614276885
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    AGRO
    9499-77.02 - Quickbox Maxi HWD 90
    KAISER
    9798-77.02 - SOUND INSULATION BOX