??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1095-13 - Replacement cover
Bill of material
1095-13
CNSORDERNO
Order number
1095-13
CNSEAN
EAN-Code
4013456141032
BZ
Designation
Replacement cover
LOD
Level of Details
KU
For casing size - flush-mounting boxes
107 x 107 mm
FB
Fireproof
650 °C
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting junction casings in all sizes and for almost any kind of jobs. This programme features practical housing sizes as well as robust housing design perfect for building sites.· As central junction casings for star-shaped cable laying· Easy to rewire when changing the way rooms are used· With separator walls to separate electrical circuits· For installation of DIN terminal strips, TS 35 standard rails for terminal blocks, LSA+ terminal strips and much more· End cover with screw fastening for VDE-compliant installation Dimensions correspond to the casing size in each case halogen-free version for Art. No. 9073-78/77 Art. No. 9073-93 for junction boxes Ø 120 mm for Art. No. 9073-01/91 Art. No. 9073-79
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    KAISER
    1095-01 - Junction casing 100
    BMEcat Gesamtausgabe
    WKE 4 - Duo 5 x 6²