您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KB3-15-25-3-10
KBK Antriebstechnik
Metal Bellows Couplings
Powered by
CAD模型選擇
{kbk/metal_bellows_couplings/kb3.prj},{NB=KB3-15-25-3-10},{SIZE=15},{T=1.5},{L=25},{A=20.0},{N=},{D1=3.00},{D1MIN=3},{D1MAX=10.0},{SD=10.00},{D2MIN=10},{D2MAX=14},{H=7.0},{C=3.0},{E=8.5},{E1=12},{B=21.0},{F=M2.5},{TA=0.8},{F1=M4},{TA1=3.0},{RPM=1500},{VERS=3},{INFO1=Product Information},{INFO2=Product Information},{INFO1X=kb3_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=kb3_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{NDM=2.5},{NDM1=4},{LX=25,29}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KB3 - Miniature Metal Bellows Couplingwith expanding clamp
Bill of material
KB3-15-25-3-10
SIZE
Size
15
15
T
Torque
1.5
1.5
Nm
L
Length (±1)
25.000
29.000
25.000
29.000
mm
A
Outer Diameter
20.0
20.0
mm
N
Keyway (DIN 6885)
without Keyway ✔
without Keyway
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
確定
SD
Expanding Mandrel Diameter (f7)
mm
Enter value for SD
Expanding Mandrel Diameter (f7)
mm
cm
inch
ft
確定
H
Thread Distance
7.0
7.0
mm
C
Thread Distance front side
3.0
3.0
mm
E
Hub Length
8.5
8.5
mm
E1
Expanding Mandrel Length
12
12
mm
B
Max Diameter
21.0
21.0
mm
F
Screw (ISO 4762)
M2.5
M2.5
TA
Tightening Torque
0.8
0.8
Nm
F1
Screw (ISO 4762)
M4
M4
TA1
Tightening Torque
3.0
3.0
Nm
CNSMASSEXACT
Mass
27.2
27.2
kg
J
Moment of Inertia
11.0
11.0
g*cm^2
CT
Torsional Spring Stiffness CT
750
750
Nm/rad
CR
Radial Spring Stiffness
59
59
N/mm
CA
Axial Spring Stiffness
15
15
N/mm
KR
Misalignment radial max.
0.10
0.10
mm/m
KA
Misalignment axial max.
0.3
0.3
mm
KW
Misalignment angular max.
1.5
1.5
°
RPM
Speed max.
1500
1/min
INFO1
Technical Data Sheet
Product Information
INFO2
Operating / Installation Instruction
Product Information
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...