??
Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KB4H - Bellows Coupling with Split Hubs
Bill of material
KB4H-80-94-12-12
SIZE
Size
T
Torque
Nm
L
Length (±2)
mm
A
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
输入参数值: D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
输入参数值: D2
Bore (H7)
mm
cm
inch
ft
H
Thread Distance
mm
C
Thread Distance front side
mm
E
Hub Length
mm
K
Clamping Length
W
Distance between Shaft Ends
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
g*cm^2
CT
Torsional Spring Stiffness CT
Nm/rad
CR
Radial Spring Stiffness
N/mm
CA
Axial Spring Stiffness
N/mm
KR
Misalignment radial max.
mm/m
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
1.5 °
RPM
Speed max.
1/min
INFO1
Technical Data Sheet
Product Information
INFO2
Operating / Installation Instruction
Product Information
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...