??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KB8P - Metal Bellows Coupling Axial Pluggable with Expanding Clamps
Bill of material
KB8P-30-59.5-10-30-D
SIZE
Size
T
Torque
Nm
L
Length (±2)
mm
A
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
输入参数值: D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
输入参数值: D2
Bore (H7)
mm
cm
inch
ft
H
mm
C
mm
E2
mm
E1
Hub Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
V
Pre-tension
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
g*cm^2
CT
Torsional Spring Stiffness CT
Nm/rad
CR
Radial Spring Stiffness
N/mm
CA
Axial Spring Stiffness
N/mm
KR
Misalignment radial max.
mm/m
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
1.5 °
RPM
Speed max.
1/min
ST
Position
INFO1
Technical Data Sheet
Product Information
INFO2
Operating / Installation Instruction
Product Information
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
你可能还想看