??
Catalog navigation
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBE2C - Servo Insert Coupling Compact Version
Bill of material
KBE2C-14-4-4
SIZE
Size
L
Length (±2)
mm
A
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
输入参数值: D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
输入参数值: D2
Bore (H7)
mm
cm
inch
ft
H
Thread Distance
mm
C
Thread Distance front side
mm
E
Hub Length
mm
I
Spider Element Width
B
Max Diameter
mm
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
CNSMASSEXACT
Mass
g
J
Moment of Inertia
kg*cm^2
TKN
Torque
Nm
RPM
Speed max.
1/min
TR1
Friction Torque
TR2
Friction Torque
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...