IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBE2HC-24-10-10
KBK Antriebstechnik
Servo Insert Couplings
Powered by
CAD模型選擇
{kbk/servo_insert_couplings/kbe2hc.prj},{NB=KBE2HC-24-10-10},{SIZE=24},{L=58},{A=55},{N=1},{D1=10.00},{D1MIN=10},{D1MAX=32},{D2=10.00},{D2MIN=10},{D2MAX=32},{C=8.0},{E=20.0},{B=57.5},{K=16.0},{W=26.0},{F=18},{H=20.0},{G=M6},{TA=15},{CNSMASSEXACT=280},{J=0.121},{TKN=60.0},{RPM=7000},{VERS=3},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbe2hc_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/spider_elements_$(CADENAS_LANGUAGE).pdf},{INFO3X=kbe2hc_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{NDM=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBE2HC - Servo Insert Coupling with Split Hubs
Bill of material
KBE2HC-24-10-10
SIZE
Size
24
24
L
Length
58
58
mm
A
Outer Diameter
55
55
mm
N
Keyway (DIN 6885)
without Keyway ✔
without Keyway
without Keyway
with Keyway D1
with Keyway D1
with Keyway D2
with Keyway D2
Keyway both sides
Keyway both sides
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
確定
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
確定
C
Thread Distance front side
8.0
8.0
mm
E
Hub Length
20.0
20.0
mm
B
Max Diameter
57.5
57.5
mm
K
Clamping Length
16.0
16.0
mm
W
Distance between Shaft Ends
26.0
26.0
mm
F
Spider Element Width
18
18
mm
H
Thread Distance
20.0
20.0
mm
G
Screw (ISO 4762)
M6
M6
TA
Tightening Torque
15
15
Nm
CNSMASSEXACT
Mass
280
280
g
J
Moment of Inertia
0.121
0.121
kg*cm^2
TKN
Torque
60.0
60.0
Nm
RPM
Speed max.
7000
7000
1/min
TR1
Friction Torque
59.0
59.0
TR2
Friction Torque
59.0
59.0
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...