您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBE3C-24-15-15
KBK Antriebstechnik
Servo Insert Couplings
Powered by
CAD模型選擇
{kbk/servo_insert_couplings/kbe3c.prj},{NB=KBE3C-24-15-15},{SIZE=24},{L=64},{A=55},{D1=15.00},{D1MIN=15},{D1MAX=28},{D2=15.00},{D2MIN=15},{D2MAX=28},{E=23.0},{I=18.0},{F=M5},{TA=6.00},{CNSMASSEXACT=0.132},{J=65},{TKN=60.0},{RPM=14000},{VERS=3},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbe3c_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/spider_elements_$(CADENAS_LANGUAGE).pdf},{INFO3X=kbe3c_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{NDM=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBE3C - Servo Insert Coupling Compact Version with Outer Conical Hubs
Bill of material
KBE3C-24-15-15
SIZE
Size
24
24
L
Length
64
64
mm
A
Outer Diameter
55
55
mm
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
確定
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
確定
E
Hub Length
23.0
23.0
mm
I
Spider Element Width
18.0
18.0
F
Screw (ISO 4762)
M5
M5
TA
Tightening Torque
6.00
6.00
Nm
CNSMASSEXACT
Mass
0.132
0.132
kg
J
Moment of Inertia
65
65
kg*cm^2
TKN
Torque
60.0
60.0
Nm
RPM
Speed max.
14000
14000
1/min
TR1
Friction Torque
57.0
57.0
mm
TR2
Friction Torque
57.0
57.0
mm
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...