您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBE4-19-10-14
KBK Antriebstechnik
Servo Insert Couplings
Powered by
CAD模型選擇
{kbk/servo_insert_couplings/kbe4.prj},{NB=KBE4-19-10-14},{SIZE=19},{L=39.0},{A=40},{N=1},{D1=10.00},{D1MIN=10},{D1MAX=21},{SD=14.00},{D2MIN=14},{D2MAX=30},{H=14.0},{C=8.5},{E=17},{E1=25},{M=10},{B=45.7},{F=M6},{TA=15.0},{F1=M6},{TA1=12},{CNSMASSEXACT=287},{J=0.44},{TKN=17.0},{RPM=19000},{VERS=4},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbe4_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/spider_elements_$(CADENAS_LANGUAGE).pdf},{INFO3X=kbe4_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{NDM=6},{NDM1=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBE4 - Servo Insert Coupling with Expanding Clamp
Bill of material
KBE4-19-10-14
SIZE
Size
19
19
L
Length
39.0
39.0
mm
A
Outer Diameter
40
40
mm
N
Keyway (DIN 6885)
without Keyway ✔
without Keyway
without Keyway
with Keyway D1
with Keyway D1
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
確定
SD
Expanding Mandrel Diameter (h7)
mm
Enter value for SD
Expanding Mandrel Diameter (h7)
mm
cm
inch
ft
確定
H
Thread Distance
14.0
14.0
mm
C
Thread Distance front side
8.5
8.5
mm
E
Hub Length
17
17
mm
E1
Expanding Mandrel Length
25
25
mm
M
Length
10
10
mm
B
Max Diameter
45.7
45.7
mm
F
Screw (ISO 4762)
M6
M6
TA
Tightening Torque
15.0
15.0
Nm
F1
Screw (ISO 4762)
M6
M6
TA1
Tightening Torque
12
12
Nm
CNSMASSEXACT
Mass
287
287
g
J
Moment of Inertia
0.44
0.44
kg*cm^2
TKN
Torque
17.0
17.0
Nm
RPM
Speed max.
19000
19000
1/min
TR1
Friction Torque
25.7
25.7
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...