您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
日本語
English
SURCPFD5-1000
KHK KOHARA GEAR
[CP] Racks & Pinions
Powered by
CAD模型選擇
{khk/cp_rack_pinions/cp_stainless_steel_racks_surcpfd.prj},{NB=SURCPFD5-1000_On},{CN=SURCPFD5-1000},{P=CP5},{M=1.5915},{A=1000},{B=15},{C=20},{D=18.41},{ENT=200},{E=8},{F=50},{G=180},{NMH=6},{MSS=M5},{H=6},{I=10.0},{J=6},{K=9},{S=R1},{WMF=R1011.WMF},{NDM=5},{CP=5},{TOOTH=On}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
[CP] Stainless Steel Racks (SUR[CP]FD)
Bill of material
SURCPFD5-1000
CN
Catalog No.
SURCPFD5-1000
SURCPFD5-1000
P
Pitch
CP5
CP5
A
Total length
1000
mm
B
Face width
15
15
mm
C
Height
20
20
mm
D
Height to pitch line
18.41
18.41
mm
ENT
Effective number of teeth
200
200
E
Mounting hole dimension
8
8
mm
F
Mounting hole dimension
50
mm
G
Mounting hole dimension
180
mm
NMH
Number of mounting holes
6
MSS
Mounting screw size
M5
M5
H
Counterbore dimension
6
6
mm
I
Counterbore dimension
10.0
10.0
mm
J
Counterbore dimension
6
6
mm
K
Counterbore dimension
9
9
mm
S
Shape
R1
TOOTH
Tooth on/off
On
Off
On
Off
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...