??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
Stainless Steel Racks (SURFD)
Bill of material
SURFD2-1000
CN
Catalog No.
M
Module
A
Total length
mm
B
Face width
mm
C
Height
mm
D
Height to pitch line
mm
ENT
Effective number of teeth
E
Mounting hole dimension
mm
F
Mounting hole dimension
mm
G
Mounting hole dimension
180 mm
NMH
Number of mounting holes
6 mm
MSS
Mounting screw size
H
Counterbore dimension
mm
I
Counterbore dimension
mm
J
Counterbore dimension
mm
K
Counterbore dimension
mm
S
Shape
R1
TOOTH
Tooth on/off
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...