??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
KIPP USA
Description
K2073 - Telescopic slides, steel compact, full extension, load capacity up to 420 kg
Bill of material
K2073.0700
BESTKIPPUSA
Bestellnummer
MATERIAL
Material
Stahl
GR
Größe
50 mm
B
Höhe
50 mm
D
Durchmesser
M8 mm
H
Breite
30 mm
L
Länge
mm
L1
Abstand
50 mm
L2
Abstand
mm
L3
Abstand
mm
N
Anzahl Bohrungen
S
S (Hub)
mm
SHUB
S Hub
mm
Enter value for SHUB
S Hub
mm
cm
inch
ft
TRAGKRAFT
Tragkraft pro Paar
kg
GEW
Gewicht ca.
kg
BS
Beschreibung
Information
Infotext
INFO
Technische Hinweise
Info
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
83024160
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.