??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
6021B - High Temperature Pressure Sensor
Bill of material
KISTLER Typ 6021B-N0A01
TYP
Type
6021B
EZ
Ex Certification
KLT
Cable Termination
KL
Cable L
BS
Hole/Sensor
MR
Pressure measuring range
0 ... 100 / 0 ...1 450 bar/psi
CPR
Calibrated partial range
0 ... 20 / 0 ... 290 bar/psi
O
Overload
200 / 2 900 bar/psi
SEN
Sensitivity (nom. ±10 %)
62 pC/bar
OT1
Operating temperature range - Continuous
–55 ... 700 °C
OT2
Operating temperature range - Extreme
1000 °C
STK
Connector
IP50
GW
Weight sensor and cable
14 + 47 g/m cable length g
MAT
Material
Nimonic alloy 90, INCONEL alloy 718
MAT1
Material - Cable jacket
INCONEL alloy 600
MAT2
Material - Wire
Nickel
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.