??
Catalog navigation
CAD model selection
Selectable products: 43
HELP_VARIABLE
Company
KSB
Description
Etabloc - Horizontal - Close-coupled pumps
Bill of material
040-025-160
CMPSIZE
Component size
INSTTYP
Installation type
APPLN
Application
PRDCPT
Design concept
BRGCKTSIZE
Bearing bracket
CNNSTDDIMDN1
Dimension standard - suction flange
CNNSTDDRLDN1
Drilling standard - suction flange
NMNLPRDRLPN1
Nominal pressure outlet
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
FLNGSIZEDN1
Nominal diameter - suction flange
CNNSTDDIMDN2
Dimension standard - discharge flange
CNNSTDDRLDN2
Drilling standard - discharge flange
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
FLNGSIZEDN2
Nominal diameter - discharge flange
IE
Drive standard
MTRPRTCN
Type of motor enclosure
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
MTRCNSTR
Motor construction type
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMTRL
Motor material housing
MTRSRSTYP
Type series motor manufacturer
EXTSHFT
Extended shaft
PHASE
Mains type Motor
VLTG
Rated voltage
MTRMATNO
Motor SAP material number
MESELTYP
Mechanical seal type
MTBPOS
Motor terminal box position
CASPOS
Discharge nozzle position
CASFTPOS
Casing foot position
AFTPOS
Angle foot position
MFTPOS
Motor foot position
PMPDRV
Pump drive
BSPLTTYP
Baseplate type
BSPLTSIZE
Base plate size
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.