您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
中文
AmaCan D CUS 700-420
KSB
Products
Pumps and pump systems
Wet well pumps
Submersible pump in discharge tube
Waste water/sewage transport
AmaCan D
Powered by
CAD模型選擇
{ksb/1products/1pump/04wet-well/01submersible_pump_in_discharge_tube/02waste_water_sewage_transport/amacan_d/amacan_d_cus_asmtab.prj},{NB=AmaCan_D_CUS_700-420},{IDNR=4},{CMPSIZE=700-420},{CMPSIZEDEF=7042},{INSTCODE=16},{PRDCPT=G1/G2/G3},{MTRVER=U/X},{HDRLCODE=1},{NMBROFVNS=3},{RTDFRQ=50},{MTRPOLE=4},{RTDPWR=90.000},{N=1480},{EFFCLS=1.300},{MTRSIZE=1284},{DN2=400},{DN2MAX=700},{DN2MIN=400},{SUCUMBRL=1},{RIBTYPE=1},{Q=1969},{T1=1290},{T1MIN=1000},{G=4190},{WTRLVL=1290},{T2=1419},{T3=270},{T4=2950},{T5=770},{Y=350},{PLTFRMUSE=1.000},{DIMUNIT=1.000},{DISPLY2D=0.000},{PPATH=amacan_d_cus_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
公司
KSB
描述
AmaCan-D Installation CUS - Discharge tube, with underfloor discharge and open intake chamber
明细表
AmaCan_D_CUS_700-420
CMPSIZE
Component size
700-420
700-420
INSTCODE
Installation code
CUS
CUS
PRDCPT
Material variant
G1/G2/G3
MTRVER
Motor version
U/X
HDRLCODE
hydraulic code
A
B
A
B
NMBROFVNS
number of vanes
3
3
RTDFRQ
Rated frequency
50Hz
60Hz
50Hz
60Hz
MTRPOLE
Number of motor poles
4
4
RTDPWR
Rated power
90 kW
110 kW
132 kW
90 kW
110 kW
132 kW
N
Propeller Speed
1480
1480
EFFCLS
Efficiency class
IE3
IE3
DN2
SUCUMBRL
Suction umbrella
With
With
RIBTYPE
Flow-straightening vane
Steel section
Cast from concrete
Steel section
Cast from concrete
Q
Flow
T1
Min. water level
1290
1290
G
Building height
WTRLVL
Water level
T2
Recommended chamber height
DIMUNIT
mm
inch
cm
mm
inch
cm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.