??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
KSB
Description
Omega_DB_DK_DP - Axially split volute casing pump
Bill of material
200-320
CMPSIZE
Component size
SIZEDN1
Nominal diameter inlet
mm
SIZEDN2
Nominal diameter outlet
mm
PRDCPT
Design concept
CNNSTDDN1
Flange design inlet
NMNLPRPN1
Nominal pressure inlet
CNNSTDDN2
Flange design outlet
NMNLPRPN2
Nominal pressure outlet
IE
Drive standard
MTRPRTCN
Type of motor enclosure
MTRCNSTR
Motor construction type
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
INSTTYP
Installation type
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
RTDPWR
Rated power
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
MTRMTRL
Motor material housing
MTRSRSTYP
Type series motor manufacturer
EXTSHFT
Extended shaft
PHASE
Mains type Motor
VLTG
Rated voltage
MTRMATNO
Motor SAP material number
CPLNGTYP
Coupling type
CPLNGSIZE
Coupling size
PMPRT
Pump direction of rotation
PMPDRV
Pump drive
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.