??
Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
KSB
Description
Omega Brazil 3e - Axially split volute casing pump
Bill of material
150-605
CMPSIZE
Component size
PRDCPT
Design concept
PMPRT
Pump direction of rotation
ASMTYP
Installation type
CNNSTDDIMDN1
Dimension standard - suction flange
CNNSTDDRLDN1
Drilling standard - suction flange
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
NMNLPRDIMPN1
Nominal pressure - suction flange dim
DN1
Nominal diameter inlet
FLNGSIZEDN1
Nominal diameter - suction flange
CNNSTDDIMDN2
Dimension standard - discharge flange
CNNSTDDRLDN2
Drilling standard - discharge flange
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
NMNLPRDIMPN2
Nominal pressure - discharge flange dim
DN2
Nominal diameter inlet
FLNGSIZEDN2
Nominal diameter - discharge flange
IE
Drive standard
MTRPRTCN
Type of motor enclosure
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
MTRCNSTR
Motor construction type
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Type series motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRSRSTYP
Type series motor manufacturer
MTRMTRL
Motor material housing
EXTSHFT
Extended shaft
PHASE
Mains type Motor
VLTG
Rated voltage
CPLNGTYP
Coupling type
CPLNGSIZE
Coupling size
BSPLTTYP
Baseplate type
ST
BSPLTSIZE
Baseplate size
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.