??
Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
KSB
Description
Sewatec 3HM Pump - Dry-installed Volute Casing Pump
Bill of material
Sewatec 3HM_K 250-632
INSTTYP
Installation type
CMPSIZE
Component size
BRGCKTSIZE
Bearing bracket
PRDCPT
Design concept
CNNSTDDIMDN1
Dimension standard - suction flange
CNNSTDDRLDN1
Drilling standard - suction flange
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
NMNLPRDIMPN1
Nominal pressure - suction flange dim
FLNGSIZEDN1
Nominal diameter - suction flange
DN1
Nominal diameter DN1
FLNGNONSTDN1
Flange standard type DN1
CNNSTDDIMDN2
Dimension standard - discharge flange
CNNSTDDRLDN2
Drilling standard - discharge flange
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
NMNLPRDIMPN2
Nominal pressure - discharge flange dim
FLNGSIZEDN2
Nominal diameter - discharge flange
DN2
Nominal diameter DN2
FLNGNONSTDN2
Flange standard type DN2
IE
Drive standard
MTRPRTCN
Type of motor enclosure
MTRCNSTR
Motor construction type
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMTRL
Motor material
MTRSRSTYP
Type series motor
EXTSHFT
Extended shaft
PHASE
Motor current type
VLTG
Motor voltage
MTRMATNO
Motor SAP material number
BSPLTSIZE
Baseplate size
PMPDRV
Pump drive
SPACER
Spacer flange
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.