??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KSB
Description
DeltaSolo D - Pressure Booster System
Bill of material
DeltaSolo D 10B
PMPSZE
Pump size
SA
Number of stages
CMPSIZE
Component size
CNNSTDDN1
Flange design inlet
SIZEDN1
Nominal diameter inlet
SIZEDN2
Nominal diameter outlet
RTDFRQ
Rated frequency
50Hz
MTRPOLE
Number of motor poles
2
RTDPWR
Rated power
MTRSIZE
Motor size
EFFCLS
Efficiency class
MTRMFG
Motor manufacturer
KSB (DMW)
MTRPRTCN
Type of motor enclosure
IP55
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.