??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
KSB
Description
Supress ECO H&M Montage V - Pressure booster system
Bill of material
4B
PMPSZE
Pump size
PRDCPT
Design concept
NOPMP
Number of pumps
SA
Number of stages
mm
RTDFRQ
Rated frequency
50Hz
MTRPOLE
Number of motor poles
2
CMPSIZE
Component size
RTDPWR
Rated power
MTRSIZE
Motor size
CONNTYP
Connection type
Oval flange
SIZEDN1
Nominal diameter inlet
G 1"
SIZEDN2
Nominal diameter outlet
R 1"
EFFCLS
Efficiency class
IE2
MTRPRTCN
Type of motor enclosure
IP55
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.