??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
KSB
Description
Surpress feu.3 Montage V - Fire fighting booster system
Bill of material
32-75
CMPSIZE
Component size
MTRPOLE
Number of motor poles
2
RTDPWR
Rated power
MTRSIZE
Motor size
SIZEDN1
Nominal diameter inlet
mm
SIZEDN2
Nominal diameter outlet
mm
EFFCLS
Efficiency class
IE2
RTDFRQ
Rated frequency
50
MTRMFG
Motor manufacturer
KSB mm
CNNSTDDN1
Flange design inlet
EN1092-2
CNNSTDDN2
Flange design outlet
EN1092-2
MTRPRTCN
Type of explosion protection
IP55
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.