??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SD0802 - Bi-Directional Ball Screws
Bill of material
SD0802-120L120R300C5
S
Stroke
100 mm
PN1
Position of nut
mm
输入参数值: PN1
Position of nut
mm
cm
inch
ft
PN2
Position of nut
mm
输入参数值: PN2
Position of nut
mm
cm
inch
ft
L
Lead
02 mm
AG
Accuracy grade
C5
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息