??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
KUNLONG
Description
Outside diameter 82 - Curved Jaw-type Coupling
Bill of material
SG7-5-82-24-25-68
D1
D1 minor diameter
K1
D1 Keyway
D2
D2 major diameter
K2
D2 Keyway
IN
Item No
TS
Tighten the strength
25.0 N.m
RT
Rated torque
80 N.m
MT
Maximum Torque
160 N.m
MS
Max Speed
6000 prm
TT
Tilting Tolerance
1.0 °
EP
End-Play
±0.15 mm
ML
Matetial
Aluminum Alloy,Stainless Steel Diaphragm
FH
Finish
Silver Anodizing
WT
Weight
420 g
USE
Application
Used for servo motor and stepper motor
RS
Remarks
The moment ofinertia and the quality is calculatedaccording to the maximum shaft hole;Bore dimensions can be customized;It can be customized with additional keyway
TD
Features
Plate springs coupling;Excellent response and high torque capacity;Zero backlash;Identical clockwise and anticlockwise rotationalcharacteristics;Stainless steel plate springs absorb angularmisalignment and shaft end-play;Clamp type
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.