??
Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
KUNLONG
Description
Outside diameter 126 - Single Disk-type Flexible Coupling
Bill of material
SG7-7-126K-30-42-91
D1
D1 minor diameter
K1
D1 Keyway
D2
D2 major diameter
K2
D2 Keyway
IN
Item No
RT
Rated torque
420 N.m
MT
Maximum Torque
840 N.m
MS
Max Speed
8000 prm
RRO
0.02 mm
TT
Tilting Tolerance
1.0 °
EP
End-Play
±0.4 mm
ML
Matetial
SteelAlloy,Stainless Steel Diaphragm
FH
Finish
Black Oxide
WT
Weight
3400 g
USE
Application
Used for transmitting power in kinds ofmechanicalequipments such as blower fan,pump,chemicalindustry,petroleum, metallurgy
RS
Remarks
The moment ofinertia and the quality is calculatedaccording to the maximum shaft hole;Bore dimensions can be customized
TD
Features
Using keyway connect, plate springs coupling;Zero backlash,casy disassembly and assembly;Excellent response and high torque capacity;Identical clockwise and anticlockwise rotationalcharacteristics;Stainless steel plate springs absorb parallel, angularmisalignment and shaft end-play
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in