??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
B413
Bill of material
B 413 - 3
MODELNO
Model number
B 413 - 3
F1
Force
2000 N
F3
Force
2500 N
STROKE
Thread length
41 mm
WEIGHT
Weight
285 g
A
51.5 mm
B
25.5 mm
CMIN
60 mm
CMAX
75 mm
D
80 mm
E
38 mm
G
24 mm
H
42 mm
H2
190 mm
J
12 mm
K
M8 mm
LMIN
255 mm
LMAX
270 mm
M
Ø 7 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/413.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/413.pdf
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Kukamet
    B331
    Kukamet
    B511