??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KVT Fastening
Description
M7 / SM7 - 45° Loop - Bow
Bill of material
KVT M7-45° Loop
BZC
Orderspecification
DXL
Diameter / Inner distance
4.75mm / 12.25mm
D
Diameter
4.75 mm
I
Inner distance
12.25 mm
W
Material
K
Square head
32 x 32 mm
WK
Angle
45 °
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.