您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® MH Modular System Modules: MH 6 Art. Nr. 44423218
LAPP
EPIC® Industrial Connectors
EPIC® Rectangular connectors
EPIC® Inserts
EPIC® MH Modular System Modules
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_mh_modular_system/epic_mh_6.prj},{NB=EPIC MH Modular System Modules: MH 6 Art. Nr. 44423218},{ATN=44423218},{WG=15.0},{VPE=10},{EAN=4044777489206},{ARTB=EPIC MHS 6 CM},{IDNR=},{CT=Stift},{AAS=6},{EDZ=LAPP.44423218.edz},{GTIN=4044777489206},{CTN=85472000},{TC=44423218},{MD=EPIC MHS 6 CM},{V=1},{W=0.015},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423218},{AAO676=44423218},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® MHS 6 CM; Modular System; Crimp Termination; Number of contacts: 6; Required slots: 1; for cross-section (min./max.): 0.14mm² - 4mm²; 500 V AC rms / DC according to IEC; 16 A according to IEC},{DESCRIPTION_SHORT=EPIC® MH 6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
LAPP
Description
EPIC® MH 6 - MH Modular System Modules
Bill of material
EPIC® MH Modular System Modules: MH 6 Art. Nr. 44423218
EAN
International article number
4044777489206
4044777489206
ATN
Article number
44423218
44423218
ARTB
Article description
EPIC MHS 6 CM
EPIC MHS 6 CM
CT
Contact type
Male
Male
AAS
Number of operating contacts
6
WG
Weight
15.0
g
VPE
Package [pc]
10
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.