??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
LAPP
Description
Threaded temperature sensor with cable - Epic sensors
Bill of material
W-SCREW-S-M8x1/10-3-100-150/SIL-4-A
ATN
Article No.
W-SCREW-S-M8x1/10-3-100-150/SIL-4-A
TR
Thermometer type
ST
Sensor type
Sensor with thread
S
Sensor structure
M
Thread size (all available)
M8x1
ML
Thread length
10 mm
OD
Outer diameter of sensor element (ØOD)
mm
L
Immersion length
mm
输入参数值: L
Immersion length
mm
cm
inch
ft
CL
Cable length
mm
输入参数值: CL
Cable length
mm
cm
inch
ft
CM
Cable Materials
TS
Thermometer specification
AC
Accuracy class
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...