??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 158 - 5.1 lean SL double-PFN
Bill of material
500 158_5.1 lean SL doppel-PFN
IDNR
Ident number
500 158_5.1 lean SL doppel-PFN
CNSORDERNO
Part number
500 158
BEZ
Description
5.1 lean SL double-PFN
INFO
Data sheet
Info PDF
A
Length
110 mm
B
Height
110 mm
C
Length
80 mm
D
Length
60 mm
E
Height
72 mm
F
Height
61 mm
G
Length
15 mm
H
Centering flange
47K6 deep 4 mm
I
Diameter
72 mm
J
Key DIN 6885 P9
25h7 mm
K
Length
45 mm
L
Length
47 mm
M
Length
36 mm
N
Length
5 mm
O
Key DIN 6885 P9
20H7 mm
R
Diameter
6H7 deep 3 mm
S
Thread
M10 deep 20, 8.5 through
T
Thread
M8 deep 12
U
Lube hole
M10x1 deep 10
V
Length
60 mm
W
Height
18 mm
X
Gear rack protection
M4 deep 8
CNSMASSEXACT
Mass
2.07 kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...