??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 817 - 5.0 lifgo® hp ZA 1
Bill of material
501 817_5.0 lifgo hp-ZA1
CNSORDERNO
Part number
501 817
BEZ
Description
5.0 lifgo hp-ZA1
INFO
Data sheet
Info PDF
A
Length
110 mm
B
Height
66.5 mm
B1
Height
34 mm
C
Length
80 mm
D
Length
55 mm
E
Height
80 mm
E1
Height
45 mm
E2
Height
14 mm
E3
Height
10 mm
F
Height
3.5 mm
G
Height
21 mm
G1
Height
42.5 mm
G2
Length
7 mm
H
Diameter ø
56 H7 deep 2 mm
H1
Diameter ø
51 mm
I
Diameter ø
75 mm
I1
Diameter ø
32 mm
J
Diameter
16 h7 mm
L
Length
22 mm
M
Length
14 mm
N
Length
7.5 mm
P
Diameter ø
6 H7 deep 10 mm
R
Diameter ø
3 deep 3 mm
S
Thread
M8 deep 16 mm
S1
Thread
M8 deep 11 mm
SW
Key-width
6 mm
T
Thread
M6 deep 6 mm
U
Lube hole
M10x1 deep 10 mm
U1
Lube hole
M6 deep 5 mm
V
Length
58 mm
W
Height
18 mm
X
Thread
M4 deep 8 mm
EC
Eccentric
0.15 mm
CNSMASSEXACT
Mass
3.85 kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...