??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 824 - 5.4 lifgo® hp ZA 2
Bill of material
501 824_5.4 lifgo hp-ZA2
CNSORDERNO
Part number
501 824
BEZ
Description
5.4 lifgo hp-ZA2
INFO
Data sheet
Info PDF
A
Length
180 mm
B
Height
156.0 mm
B1
Height
75 mm
C
Length
160 mm
D
Length
130 mm
E
Height
130 mm
E1
Height
120 mm
E2
Height
25 mm
E3
Height
25 mm
F
Height
5.0 mm
G
Height
60 mm
G1
Height
106.5 mm
G2
Length
13 mm
H
Diameter ø
166 H7 deep 3 mm
H1
Diameter ø
130 mm
I
Diameter ø
160 mm
I1
Diameter ø
108 mm
J
Diameter
55 h7 mm
K
Length
80 mm
L
Length
82 mm
M
Length
70 mm
N
Length
5.0 mm
P
Diameter ø
6 H7 deep 10 mm
R
Diameter ø
4 deep 5 mm
S
Thread
M12 deep 25 mm
S1
Thread
M12 deep 13 mm
SW
Key-width
6 mm
T
Thread
M10 deep 20 mm
U
Lube hole
M10x1 deep 10 mm
U1
Lube hole
M6 deep 5 mm
V
Length
120 mm
W
Height
43 mm
X
Thread
M4 deep 8 mm
EC
Eccentric
0.20 mm
CNSMASSEXACT
Mass
29.60 kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.