??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 112 - 5.4 lifgo guide rail Screwed from below
Bill of material
500 112_5.4 lifgo Fuehrungsschiene von unten verschrauben
CNSORDERNO
Part number
500 112
BEZ
Description
5.4 lifgo guide rail Screwed from below
INFO
Datasheet
Info PDF
A
Length
68 mm
A1
Length
66 mm
B1
Diameter
M16 mm
C1
Length
25 mm
D
Height
48.5 mm
E
Length
109.955743 mm
E1
Length
54.98 mm
E2
Length
164.93 mm
E3
Length
274.89 mm
EN
Length
En = Ze x m x Pi x (n –1/2) mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
ZE
Number of teeth between two
14 each
M
Module
2.5 mm
LX
Moment of inertia
626515 mm^4
LY
Moment of inertia
953723 mm^4
LP
Polar moment of inertia
1580239 mm^4
G
Weight
22.80 Kg/m
CNSMASSEXACT
Weight
4.10 kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...