??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 396 - On plate
Bill of material
501 396_lifgo Druckbuster auf Platte
CNSORDERNO
Part number
501 396
BEZ
Description
lifgo printbuster on plate
INFO
Data sheet
Info PDF
A
Length
162 mm
B
Width
275 mm
C
Height
122 mm
D
Width
- mm
E
Height
112 mm
F
Height
10 mm
G
Width
260 mm
H
Length
122 mm
I
Diameter
6 x Ø 9 mm
J
Connection
-
K
Connection
-
ED
Inlet pressure max.
7 bar
AD
Output pressure max.
28 bar
US
Ratio
1:4
AED
Connection inlet pressure
Ø 8 mm
AAD
Connection output pressure
Ø 6 mm
DM
Print media
Compressed air according to ISO 8573-1 Class 4
UT
Ambient temperature
-10 to +50 °C
CNSMASSEXACT
Weight
9.3 kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.