??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 443 - 5.0 SHB1 short version-6bar
Bill of material
501 443_5.0 SHB1
CNSORDERNO
Part number
501 443
BEZ
Description
5.0 SHB1
INFO
Data sheet
Info PDF
V
Variant
6 bar
A
Length
115 mm
B
Width
100 mm
C
Height
50 mm
D
Length
92 mm
E
Width
82 mm
F
Thread
M12 deep 21,5 mm
G
Length
25 mm
H
Height
15.5 mm
I
Length
21 mm
J
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
K
Thread
M6 mm
L
Width
66 mm
M
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
N
Length
25 mm
O
Height
54,2 +/-0,1 mm
P
Height
26 mm
Q
Height
2.2 mm
R
Height
4.2 mm
S
Length
15 mm
T
Length
23 mm
U
Height
10 mm
NH
Nominal holding force
1750 N
OPMIN
Opening pressure
6 bar
OPMAX
Opening pressure
8 bar
ST
Rigidity
380 N/μm
MAXG
Max. Sliding speed
2 m/s
AT
Ambient temperature
-10 to +60 °C
AC
Air consumption per circuit in standard liters at
0,09 NL
DM
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
CNSMASSEXACT
Weight
3.3 kg
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...