??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 392 - 5.3 SHB1 short version-20bar
Bill of material
501 392_5.3 SHB1
CNSORDERNO
Part number
501 392
BEZ
Description
5.3 SHB1
INFO
Data sheet
Info PDF
V
Variant
20 bar
A
Length
190 mm
B
Width
170 mm
C
Height
86.7 mm
D
Length
152 mm
E
Width
134 mm
F
Thread
M24 deep 43 mm
G
Length
37 mm
H
Height
32.7 mm
I
Length
40 mm
J
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
K
Thread
M10 mm
L
Width
112.4 mm
M
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
N
Length
25 mm
O
Height
92,2 +/-0,1
P
Height
42.7 mm
Q
Height
1 mm
R
Height
5.5 mm
S
Length
29 mm
T
Length
48 mm
U
Height
35 mm
NH
Nominal holding force
15000 N
OPMIN
Opening pressure
20 bar
OPMAX
Opening pressure
28 bar
ST
Rigidity
1000 N/μm
MAXG
Max. Sliding speed
2 m/s
AT
Ambient temperature
-10 to +60 °C
AC
Air consumption per circuit in standard liters at
0,65 NL
DM
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
CNSMASSEXACT
Weight
15.67 kg
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...