??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Lechler
Description
Series 136 / 3 - Pneumatic atomizing nozzles
Bill of material
LECHLER_1363241YA2
WINKEL
Spray angle
20 °
TYPE
Type
MAT
Material No.
E
Narrowest free cross section
mm
EI
Narrowest free cross section
Inch
P
Air pressure
bar
PI
Air pressure
psi
VN
Ait Volume Flow
m3/h
VNI
Ait Volume Flow
SCFM
V1
Water volume flow at water column of 450 mm WS
l/h
V1I
Water volume flow at water column of 18"
GPH
V2
Water volume flow at water column of 300 mm WS
l/h
V2I
Water volume flow at water column of 12"
GPH
V3
Water volume flow at water column of 150 mm WS
- l/h
V3I
Water volume flow at water column of 6"
- GPH
V4
Water volume flow at aspiration height of 100 mm WS
l/h
V4I
Water volume flow at aspiration height of 4"
GPH
V5
Water volume flow at aspiration height of 200 mm WS
l/h
V5I
Water volume flow at aspiration height of 8"
GPH
V6
Water volume flow at aspiration height of 300 mm WS
- l/h
V6I
Water volume flow at aspiration height of 12"
GPH
V7
Water volume flow at aspiration height of 600 mm WS
l/h
V7I
Water volume flow at aspiration height of 24"
GPH
V8
Water volume flow at aspiration height of 900 mm WS
- l/h
V8I
Water volume flow at aspiration height of 36"
GPH
PL
Spray dimensions - Air pressure
bar
PLI
Spray dimensions - Air pressure
psi
WS
Suction
300 mm
WSI
Suction
12 Inch
D1
Spray dimensions at 150mm Distance
mm
D1I
Spray dimensions at 6" Distance
Inch
D2
Spray dimensions at 300mm Distance
mm
D2I
Spray dimensions at 12" Distance
Inch
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...