??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Lechler
Description
Series 5M2 - MicroSpinner 2
Bill of material
LECHLER_5M2.042.1Y.AF
WINKEL
Spray angle
°
TYPE
Type
AN
Connection
E
Narrowest free cross section Ø
mm
V1
Volume flow at 1 bar
l/min
V2
Volume flow at 2 bar
l/min
V3
Volume flow at 3 bar
l/min
V4
Volume flow at 40 psi
l/min
MW
Max. tank diameter
m
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.