??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Lechler
Description
Series 5M1 - NanoSpinner 2
Bill of material
LECHLER_5M1.879.1Y.AB
WINKEL
Spray angle
360 °
TYPE
Type
MAT
Material No.
1.4404
AN
Connection
G 1/8 ISO 228
E
Narrowest free cross section
mm
V1
Volume flow at 1 bar
l/min
V2
Volume flow at 2 bar
l/min
V3
Volume flow at 3 bar
l/min
V4
Volume flow at 40 psi
US gal./min
MW
Max. tank diameter
m
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.