??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-1200PBYJ Flat top Modular belt - T-1200 Series
Bill of material
T-1200-K330
MODEL
Model
T-1200PBYJ Flat top Modular belt
SERIES
Series
T-1200 Series
APPLYTO
Apply to
Mainly suitable for conveying glass bottles, plastic bottles, and bottle storage tables.
MBM
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
PM
Pin material
Polypropylene(PP)
MBL
Modular belt work load (25°C)
POM is 1448N
MBC
Modular Belt Color
Dark green
WEIGHT
Weight
0.67 kg/m
W
Modular belt width
83.8 mm
L
The multiply of standard pitch
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.