??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular belt - 50 - T-2100 Series
Bill of material
T-2100 Modular belt-L:1
MODEL
Model
T-2100 Modular belt
SERIES
Series
T-2100 Series
APPLYTO
Apply to
Mainly suitable for application in various pharmaceutical industries, as well as packaging machine conveyor belts
MBM
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
PM
Pin material
Polypropylene(PP)
MBL
Modular belt work load
POM is 525N
MBC
Modular Belt Color
Brown
MBOR
Modular belt opening rate
25%
WEIGHT
Weight
0.39 kg/m^2
L
The multiply of standard pitch
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.