??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
LYPSIS
Description
PI-CT01_02 - Plaque isolante pour compteur de cycles
Nomenclature
LYPSIS - PI-CT01_02 - 0113010
CODE
Code article
0113010
M
M4
D
5 mm
E
6 mm
H
38 mm
H1
28 mm
L
48 mm
L1
24 mm
R
8 mm
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.